DSI2.5 ±25g to ±375g X-Axis, Medium- or High-g, Digital Inertial Sensor

  • This page contains information on a product that is not recommended for new designs.

See product image

Block Diagram

MMA16xx Acceleration Sensor Block Diagram

MMA16xx Acceleration Sensor Block Diagram

Features

  • ±25g to ±312.5g nominal full-scale range
  • Selectable 180 Hz two-pole, 400 Hz four-pole or 800 Hz four-pole LPF
  • DSI2.5 compatible with full support of mandatory commands
  • Internal high-side bus switch for DSI2.5 daisy chain applications (MMA26xxWR2 family)
  • 16 μs internal sample rate with interpolation to 1 ms
  • -40°C to 125°C operating temperature range
  • Pb-free 16-pin QFN-6 x 6 package
  • Qualified AEC-Q100, revision G, grade 1 (-40°C to +125°C)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Support

What do you need help with?