±2g/±4g/±8g, Low g, 10-bit Digital Accelerometer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

Features

Key Features

  • 1.95 to a 3.6 V supply voltage
  • 1.6 to 3.6 V interface voltage
  • ±2g/±4g/±8g dynamically selectable full-scale
  • Output data rates (ODR) from 1.56 Hz to 800 Hz
  • 99 μg/√Hz noise
  • 10-bit and 8-bit digital output
  • I²C digital output interface (operates to 2.25 MHz with 4.7 kΩ pull-up)
  • Two programmable interrupt pins for six interrupt sources
  • Orientation (portrait/landscape) detection with set hysteresis
  • Automatic ODR change for auto-wake and return to sleep
  • High pass filter data available real-time
  • Self test
  • RoHS compliant
  • Current consumption: 6 μA–165 μA

Three Embedded Channels of Motion Detection

  • Freefall or motion detection: one channel
  • Pulse detection: one channel
  • Jolt detection: one channel

Product Longevity Program

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 19 documents

Compact List

Application Note (13)

Design Files