±2g/±4g/±8g, Low g, 10-Bit Digital Accelerometer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click over video to play

Product Details

Block Diagram

G25383_MMA8653_BD

NXP<sup>&#174;</sup> MMA8653FC accelerometer Block Diagram

Features

  • Low-profile 2 x 2 x 1.0 mm DFN package
  • High sensitivity: 1 mg per LSB
  • Low noise: 150 micro g per root Hertz (independent of resolution)
  • Low-power mode: 7 micro amps
  • Interrupt and IIC interface supply: 1.62 to 3.6 V
  • Supply voltage : 1.95 to 3.6 V
  • Output data rate: 1.5 to 800 Hz

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Application Note Software (1)
Data Sheet (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?