1400-2800 MHz, 18.6 dB, 21.3 dBm, 0.65 dB NF E-pHEMT LNA

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Ultra Low Noise Figure: 0.65 dB @ 2140 MHz
  • Frequency: 1400-2800 MHz
  • High Reverse Isolation: –35 dB @ 2140 MHz
  • P1dB: 21.3 dBm @ 2140 MHz
  • Small-Signal Gain: 18.6 dB @ 2140 MHz (adjustable externally)
  • Third Order Output Intercept Point: 33 dBm @ 2140 MHz
  • Active Bias Control (adjustable externally)
  • Single 5 V Supply
  • Supply Current: 60 mA
  • 50 Ohm Operation (some external matching required)
  • Cost-effective 8-pin, 2 mm DFN Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1,000 Units, 12 mm Tape Width, 7-inch Reel.

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?