1000-4000 MHz, 15.2 dB, 23 dBm P1dB, Low Noise Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Ultra Low Noise Figure: 0.39 dB @ 1900 MHz, 0.54 dB @ 2500 MHz
  • High Linearity: 34.7 dBm OIP3 @ 1900 MHz, 35.2 dBm @ 2500 MHz
  • Frequency: 1000–4000 MHz
  • Unconditionally Stable over Temperature
  • P1dB: 22.6 dBm @ 1900 MHz, 22.5 dBm @ 2500 MHz
  • Small-Signal Gain: 17.2 dB @ 1900 MHz, 15.2 dB @ 2500 MHz
  • Single 5 V Supply
  • Power-down Pin
  • Supply Current: 60 mA (adjustable externally)
  • 50 Ohm Operation (some external matching required)
  • Cost-effective 8-pin, 2 mm DFN Surface Mount Plastic Package
  • RoHS Compliant

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Support

What do you need help with?