This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
NI-780H-2L, NI-780S-2L Package Image
The MMRF1011HR5 and MMRF1011HSR5 are RF Power transistors designed for applications operating at frequencies between 1200 and 1400 MHz, 1% to 12% duty cycle. These devices are suitable for use in pulse applications, such as L-Band radar.