2700-2900 MHz, 320 W, 30 V Pulse S-Band RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

Typical Pulse Performance

Typical Pulse Performance: VDD = 30 Vdc, IDQ = 100 mA
  • Capable of Handling 10:1 VSWR @ 32 Vdc, 2900 MHz, 320 W Peak Power, 300 µsec, 10% Duty Cycle (3 dB Input Overdrive from Rated Pout)

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?