1-2000 MHz, 10 W, 28 V Class A/AB RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Typical Two-Tone Performance @ 960 MHz, VDD = 28 Vdc, IDQ = 125 mA, Pout = 10 W PEP
    Power Gain: 18 dB
    Drain Efficiency: 32%
    IMD: –37 dBc
  • Capable of Handling 10:1 VSWR @ 28 Vdc, 960 MHz, 10 W CW Output Power
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • On-Chip RF Feedback for Broadband Stability
  • Qualified Up to a Maximum of 32 VDD Operation
  • Integrated ESD Protection
  • 225°C Capable Plastic Package
  • RoHS Compliant.
  • In Tape and Reel. R1 Suffix = 500 Units, 24 mm Tape Width, 13-inch Reel.

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)

Design Files

Support

What do you need help with?