470-860 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

860 MHz Narrowband

Typical Performance (Narrowband Test Circuit): VDD = 50 Vdc, IDQ = 350 mA, 64 QAM, Input Signal PAR = 9.5 dB @ 0.01% Probability on CCDF.

470-860 MHz Broadband

Typical Performance (Broadband Reference Circuit): VDD = 50 Vdc, IDQ = 450 mA, 64 QAM, Input Signal PAR = 9.5 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?