2300-2400 MHz, 66 W Avg., 28 V RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2300 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQA = 750 mA, VGSB = 0.7 Vdc, Pout = 66 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz14.946.77.8–34.0
2350 MHz15.146.57.8–35.6
2400 MHz15.146.47.5–34.6

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?