1.8-2000 MHz, 25 W, 50 V Wideband RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Features

  • Wide Operating Frequency Range
  • Very Rugged
  • Unmatched, Capable of Very Broadband Operation
  • Integrated Stability Enhancements
  • Low Thermal Resistance
  • Extended ESD Protection Circuit
  • RoHS Compliant
  • In Tape and Reel. R5 Suffix = 50 Units, 32 mm Tape Width, 13-inch Reel.

RF Performance Tables

HF, 1.8-30 MHz

VDD = 50 Vdc

30-512 MHz Broadband

VDD = 50 Vdc

512 MHz Narrowband

VDD = 50 Vdc

Ruggedness

1. Measured in 1.8-30 MHz broadband reference circuit.
2. Measured in 30-512 MHz broadband reference circuit.
3. The values shown are the minimum measured performance numbers across the indicated frequency range.
4. Measured in 512 MHz narrowband test circuit.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?