1.8-600 MHz, 1250 W CW, 50 V Wideband RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Features

  • Unmatched Input and Output Allowing Wide Frequency Range Utilization
  • Device can be used Single-Ended or in a Push-Pull Configuration
  • Qualified Up to a Maximum of 50 VDD Operation
  • Characterized from 30 V to 50 V for Extended Power Range
  • Suitable for Linear Application with Appropriate Biasing
  • Integrated ESD Protection with Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • RoHS Compliant
  • In Tape and Reel. R5 Suffix = 50 Units, 56 mm Tape Width, 13-inch Reel.

RF Performance Tables

Typical Performance

VDD = 50 Vdc, IDQ = 100 mA

Application Circuits — Typical Performance

Load Mismatch/Ruggedness

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?