This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO-270-2 Package Image
The MMRF1315NR1 is designed for wideband defense, industrial and commercial applications with frequencies up to 1000 MHz. The high gain and broadband performance of this device are ideal for large-signal, common-source amplifier applications in 28 V RF systems.