10-600 MHz, 300 W CW, 50 V Broadband RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

Typical Performance

VDD = 50 Vdc, TA = 25°C
  • Capable of Handling 10:1 VSWR @ 50 Vdc, 450 MHz, 300 W CW Output Power

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?