1.8-600 MHz, 150 W CW, 50 V RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Features

  • Wide operating frequency range
  • Ruggedness
  • Input and output allowing wide frequency range utilization
  • Integrated stability enhancements
  • Low thermal resistance
  • Integrated ESD protection circuitry
  • RoHS compliant

RF Performance Tables

Typical Performance

VDD = 50 Vdc
Frequency
(MHz)
Signal Type Pout
(W)
Gps
(dB)
ηD
(%)
230CW15026.372.0
230Pulse (100 µsec,
20% Duty Cycle)
150 Peak26.170.3

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Test
Voltage
Result
230Pulse
(100 µsec,
20% Duty Cycle)
> 65:1 at all Phase Angles 0.62 Peak
(3 dB Overdrive)
50No Device Degradation

Documentation

Quick reference to our documentation types

4 documents

Compact List

Support

What do you need help with?