This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF ISO 1329 image
The MMRF2004NBR1 wideband integrated circuit is designed with on-chip matching that makes it usable from 2300 to 2700 MHz. This multi-stage structure is rated for 26 to 32 V operation and covers all typical cellular base station modulation formats.