728-960 MHz, 3.2 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Driver Applicaiton — 900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1 = 106 mA, IDQ2 = 285 mA, Pout = 3.2 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
920 MHz36.616.1–48.0
940 MHz36.816.7–48.7
960 MHz36.617.3–48.6
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 48 W CW Output Power (3 dB Input Overdrive from Rated Pout)

Driver Applicaiton — 700 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ1 = 106 mA, IDQ2 = 285 mA, Pout = 3.2 W Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?