136-940 MHz, 35 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Two-Tone Performance

VDD1 = 28 Vdc, VDD2 = 25 Vdc, IDQ1(A+B) = 60 mA, IDQ2(A+B) = 550 mA, Pout = 35 W Avg.
Frequency Gps
(dB)
PAE
(%)
IMD
(dBc)
850 MHz30.640.1–30.5
900 MHz31.942.4–31.0
940 MHz32.642.1–31.3
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 137 W CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?