26.5-29.5 GHz 4-Channel Analog Beamforming Integrated Circuit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • 4-channel highly integrated analog beamforming IC
  • Rx gain: 25 dB
  • Tx gain: 30.5 dB
  • Tx P1dB: 19 dBm
  • Low EVM: < 1.5 % at 10 dB backoff with a 5G NAR 64 QAM signal
  • Programmable via SPI interface
  • Compact WLCSP leadless package: 4.39 mm × 3.59 mm × 0.5 mm
  • RoHS compliant
  • Wireless infrastructure
  • 5G NR, RAN and CPE
  • Phased array antenna (AESA)
  • TDD systems

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Design Files

Support

What do you need help with?