26.5 GHz–29.5 GHz 4-Channel Dual-Polarized Analog Beamforming Integrated Circuit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • 4-channel dual-polarized analog beamforming IC
  • RX gain: 17 dB
  • TX gain: 30 dB
  • TX P1dB: 19 dBm
  • Low EVM: < 3 %, Po = 8 dBm
  • Programmable via SPI interface/LVDS link
  • Small FO-WLPBGA package: 6.5 mm x 6.1 mm x 0.56 mm, 182 bumps
  • RoHS compliant

Applications

  • Wireless infrastructure
  • 5G NR, RAN and CPE
  • Phased array antenna (AESA)
  • TDD systems
  • Suitable for small cells
  • Dual-polarized antennas

Support

What do you need help with?