400-1000 MHz, 31.7 dB, 29.6 dBm InGaP HBT Linear Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Frequency: 400-1000 MHz
  • P1dB: 29.6 dBm @ 900 MHz
  • Power Gain: 31.7 dB @ 900 MHz
  • OIP3: 42 dBm @ 900 MHz
  • Active Bias Control (adjustable externally)
  • Single 3 to 5 Volt Supply
  • Performs Well with Digital Predistortion Systems
  • Single-ended Power Detector
  • Cost-effective 12-pin, 3 mm QFN Surface Mount Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 7-inch Reel.

RF Performance Table

CDMA, LTE, Zigbee Performance

Typical Performance: VCC1 = VCC2 = VBIAS = 5 Vdc, ICQ = 74 mA

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?