H-Bridge, Brushed DC Motor Driver, 2-6.8 V, 3.0 A, 200 kHz

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

H-Bridge, Brushed DC Motor Driver, 2-6.8V, 3.0A, 200kHz

H-Bridge, Brushed DC Motor Driver, 2-6.8V, 3.0A, 200kHz

Features

General

  • Low RDS(ON) 0.46 and (typ)
  • Output current 1 A (DC), 3 A (Peak)
  • Shoot through current protection circuit
  • PWM control input frequency 200 kHz
  • External MOSFET control circuit
  • Charge pump circuit
  • Parallel interface and input control
  • Ambient operating temperature -20 °C (Min), 65 °C (Max)
  • Load supply voltage 2 V (Min), 6.8 V (Max)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.