85 W CW over 1.8-1215 MHz, 50 V Wideband RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

RF Performance Tables

Typical Performance

VDD = 50 Vdc
Frequency
(MHz)
Signal Type Pout
(W)
Gps
(dB)
ηD
(%)
30-520 (1,2)CW50 CW14.040.0
520 (3)CW85 CW25.673.3

Load Mismatch/Ruggedness

Frequency
(MHz)
Signal Type VSWR Pin
(W)
Test
Voltage
Result
520 (3)CW> 65:1
at all Phase Angles
0.56
(3 dB Overdrive)
50No Device Degradation
1. Measured in 30-520 MHz broadband reference circuit.
2. The values shown are the minimum measured performance numbers across the indicated frequency range.
3. Measured in 520 MHz narrowband test circuit.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?