This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF ISO TO-272 6 Pin (Wrap and Straight) 1264 1264A
The MRF1550NT1 and MRF1550FNT1 are designed for broadband commercial and industrial applications at frequencies to 175 MHz. The high gain and broadband performance of these devices make them ideal for largesignal, common source
amplifier applications in 12.5 volt mobile FM equipment.