This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO-270WB-4, TO-272WB-4 Package Images
The MRF6S19100NR1 and MRF6S19100NBR1 are designed for N–CDMA base station applications with frequencies from 1930 to 1990 MHz. Suitable for TDMA, CDMA and
multicarrier amplifier applications. To be used in Class AB for PCN–PCS/cellular radio and WLL applications.