This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO-270-2, TO-270G-2 Gull Package Image
The MRF6S27015NR1 and MRF6S27015GNR1 are designed for CDMA base station applications with frequencies from 2000 to 2700 MHz. Suitable for WiMAX, WiBro, BWA, and OFDM multicarrier Class AB and Class C amplifier applications.