1300 MHz, 250 W, 50 V Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

Typical Pulse Performance

VDD = 50 V, IDQ = 100 mA
Signal Type Pout
(W)
f
(MHz)
Gps
(dB)
ηD
(%)
IRL
(dB)
Pulse (200 µsec,
10% Duty Cycle)
250 Peak130022.757.0–18
  • Capable of Handling a Load Mismatch of 10:1 VSWR, @ 50 Vdc, 1300 MHz at all Phase Angles, 250 Watts Pulse Peak Power, 10% Duty Cycle, 200 µsec

Typical CW Performance

VDD = 50 Volts, IDQ = 10 mA, TC = 61°C
Signal Type Pout
(W)
f
(MHz)
Gps
(dB)
ηD
(%)
IRL
(dB)
CW 230 CW130020.053.0–25

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?