This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO-270-2, TO-272-2, TO-270G-2 Package Image
The MRF6V2010N, MRF6V2010GN and MRF6V2010NB are designed primarily for CW large-signal output and driver applications with frequencies up to 450 MHz. Devices are
unmatched and are suitable for use in industrial, medical and scientific applications.