470-1215 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

470-860 MHz

Typical Performance (UHF 470-860 Reference Circuit): VDD = 50 Volts, IDQ = 450 mA, 64 QAM, Input Signal PAR = 9.5 dB @ 0.01% Probability on CCDF.
Signal Type Pout
(W)
f
(MHz)
Gps
(dB)
ηD
(%)
Output
Signal PAR
(dB)
IMD Shoulder
(dBc)
DVB-T (8k OFDM)18 Avg. 47021.831.07.9–27.8
65021.626.48.4–37.6
86021.727.67.1–30.4

960-1215 MHz

Typical Performance (L-band 960-1215 MHz Circuit):
VDD = 50 Volts, IDQ = 100 mA.
Signal Type Pout
(W)
f
(MHz)
Pin
(W)
Gps
(dB)
ηD
(%)
Pulse (128 µsec,
10% Duty Cycle)
90 Peak 9601.318.455.3
10301.411856.9
10901.6517.450.7
12151.6817.351.0

Documentation

Quick reference to our documentation types

Support

What do you need help with?