10-500 MHz, 1000 W, 50 V Lateral N-Channel Broadband RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

  • Typical Pulse Performance at 450 MHz: VDD = 50 Volts, IDQ = 150 mA, Pout = 1000 Watts Peak (200 W Avg.), Pulse Width = 100 µsec, Duty Cycle = 20%
    Power Gain: 20 dB
    Drain Efficiency: 64%
  • Capable of Handling 10:1 VSWR, @ 50 Vdc, 450 MHz, 1000 Watts Peak Power
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • CW Operation Capability with Adequate Cooling
  • Qualified Up to a Maximum of 50 VDD Operation
  • Integrated ESD Protection
  • Designed for Push-Pull Operation
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • RoHS Compliant
  • In Tape and Reel. R6 Suffix = 150 Units per 56 mm, 13 inch Reel

  • NOTE: PARTS ARE PUSH–PULL

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?