This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF_ISO_NI780_NI780S_465_465A
The MRF7S15100HR3 and MRF7S15100HSR3 are designed for CDMA base station applications with frequencies from 1470 to 1510 MHz. Suitable for TDMA, CDMA and multicarrier amplifier applications. To be used in Class AB and Class C for PCN-PCS/cellular radio and WLL applications.