This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF_ISO_NI780_NI780S_465_465A
The MRF7S19080HR3 and MRF7S19080HSR3 are designed for CDMA base station applications with frequencies from 1930 to 1990 MHz. Suitable for CDMA and multicarrier amplifier applications. To be used in Class AB and Class C for TD-SCDMA and PCN-PCS/cellular radio applications.