2110-2170 MHz, 16 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2100 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 150 mA, VGSB = 1.1 Vdc, Pout = 16 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz14.146.78.3–30.6
2140 MHz14.546.28.2–32.1
2170 MHz14.445.78.1–33.6
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 110 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 100 Watts

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?