2110-2170 MHz, 28 W Avg., 28 V W-CDMA, LTE Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQB = 360 mA, VGSA = 0.4 Vdc, Pout = 28 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz14.246.47.9–35.4
2140 MHz14.145.77.7–35.3
2170 MHz14.045.17.6–34.8
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 157 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 166 Watts CW

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?