1805-2025 MHz, 20 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

2025 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 400 mA, VGSB = 1.3 Vdc, Pout = 20 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2025 MHz16.044.37.8–33.5

1880-1920 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 400 mA, VGSB = 1.3 Vdc, Pout = 20 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1880 MHz16.243.57.6–30.8
1900 MHz16.143.47.6–32.6
1920 MHz15.842.97.6–34.6

1800 MHz

Typical GSM EDGE Performance: VDD = 28 Volts, IDQA = IDQB = 330 mA, Pout = 42 Watts Avg.
Frequency Gps
(dB)
ηD
(%)
SR1
@ 400 kHz
(dBc)
SR2
@ 600 kHz
(dBc)
EVM
(% rms)
1805 MHz17.143.8–58.4–74.43.0
1840 MHz17.342.4–60.0–75.52.6
1880 MHz17.141.7–60.5–75.32.4

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?