1880-1920 MHz, 37 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

1880-1920 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 550 mA, VGSB = 1.6 Vdc, Pout = 37 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1880 MHz16.546.26.9–27.9
1900 MHz16.546.06.9–29.1
1920 MHz16.445.87.0–30.4
  • Capable of Handling 10:1 VSWR, @ 28 Vdc, 1900 MHz, 142 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 147 Watts CW

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?