1930-1995 MHz, 37 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

1900 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 550 mA, VGSB = 1.3 Vdc, Pout = 37 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1930 MHz16.147.07.1–27.7
1960 MHz16.347.77.1–29.7
1995 MHz16.346.07.0–33.3
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 1960 MHz, 173 Watts CW Output Power (2 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 190 Watts

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?