2300-2400 MHz, 16 W Avg., 28 V W-CDMA, LTE RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2300-2400 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 280 mA, VGSB = 0.7 Vdc, Pout = 16 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz14.642.06.7–29.5
2350 MHz14.741.66.8–31.5
2400 MHz14.641.46.6–32.5
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2350 MHz, 90 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 100 Watts CW

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?