2300-2400 MHz, 30 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2300-2400 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQA = 600 mA, VGSB = 1.2 Vdc, Pout = 30 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2300 MHz13.937.17.9–31.0
2350 MHz14.138.37.7–32.2
2400 MHz13.838.37.4–33.1
  • Capable of Handling 10:1 VSWR, @ 30 Vdc, 2350 MHz, 144 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 3 dB Compression Point ≃ 190 Watts

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?