790-820 MHz, 96 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

790-820 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 2000 mA, Pout = 96 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
790 MHz20.935.26.2–38.1
805 MHz21.035.56.2–38.1
820 MHz20.935.76.1–38.2
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 805 MHz, 500 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Typical Pout @ 1 dB Compression Point ≃ 340 Watts CW

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?