920-960 MHz, 63 W Avg., 28 V Single W-CDMA RF Power LDMOS Transistor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

900 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 28 Volts, IDQA = 750 mA, VGSB = 1.2 Vdc, Pout = 63 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
920 MHz16.546.26.2–31.3
940 MHz16.947.76.0–32.6
960 MHz16.747.45.8–34.4
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 960 MHz, 253 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Typical Pout @ 3 dB Compression Point ≃ 290 Watts

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?