920-960 MHz, 100 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Tables

900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 2400 mA, Pout = 100 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
920 MHz19.635.46.0–37.3
940 MHz19.635.66.0–37.1
960 MHz19.435.85.9–36.7
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 425 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Typical Pout @ 1 dB Compression Point ≃ 326 Watts CW

800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 2400 mA, Pout = 100 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
865 MHz20.535.26.0–36.1
880 MHz20.736.06.0–36.1
895 MHz20.637.06.0–35.8

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?