1805-1880 MHz, 74 W Avg., 30 V Single W-CDMA Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

1800 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 30 Volts, IDQ = 1600 mA, Pout = 74 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1805 MHz17.931.66.0–35.0
1840 MHz17.931.96.0–36.0
1880 MHz17.932.55.9–36.0
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 1840 MHz, 374 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point ≃ 260 Watts CW

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?