This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF_ISO_NI780_NI780S_465_465A
The MRF8S19140HR3 and MRF8S19140HSR3 are designed for CDMA, W-CDMA and LTE base station applications with frequencies from 1930 to 1990 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats.