2110-2170 MHz, 24 W Avg., 28 V W-CDMA, LTE RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Select a section:

RF Performance Table

2000 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 700 mA, Pout = 24 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
2110 MHz17.933.06.4–38.7
2140 MHz18.133.06.4–38.2
2170 MHz18.333.46.3–37.2
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 2140 MHz, 138 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point ≃ 100 Watts CW

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?