This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO-270-2, TO-272-2 Package Image
The MRF9045NR1 and MRF9045NBR1 are designed for broadband commercial and industrial applications with frequencies up to 1000 MHz. The high gain and broadband performance of these devices make them ideal for large–signal, common–source amplifier applications in 28 volt base station equipment.