Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
The MSC8152 is the industry's highest performance, dual-core DSP based on NXP®.s SC3850 StarCore® technology with added performance from a multi-accelerator platform engine (MAPLE-B) for fast Fourier transforms (FFT) and inverse fast Fourier transforms (iFFT), discrete Fourier transforms (DFT) and inverse discrete Fourier transforms (iDFT), Turbo and Viterbi decoding. The MAPLE-B accelerator is designed for the advanced processing requirements and capabilities of today’s high-performance medical, aerospace and defense and advanced test and measurement markets. It delivers higher performance and power savings, leveraging 45 nm process technology in a highly integrated system-on-chip (SoC) to provide performance equivalent to a 2 GHz single-core device. The MSC8152 helps equipment manufacturers create end products and services that integrate more functionality in a smaller hardware footprint.
Quick reference to our documentation types
1-10 of 29 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.