This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO_27x_WB16_1329_1886_1887 GIF ISO
The MW7IC2220NR1, MW7IC2220GNR1 and MW7IC2220NBR1 wideband integrated circuits are designed with on-chip matching that make them usable from 2000 to 2200 MHz. This multi-stage structure is rated for 24 to 32 Volt operation and covers all typical cellular base station modulation formats including TD-SCDMA.