This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
TO_27x_WB16_1329_1886_1887 GIF ISO
The MW7IC2425NR1, MW7IC2425GNR1 and MW7IC2425NBR1 are designed primarily for CW large-signal output and driver applications at 2450 MHz. Devices are suitable for use in industrial, medical and scientific applications.