This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Click image to open expanded view
RF iso TO_27x WB14 Plastic 1617 1618 1621 gif file
The MW7IC2750NR1, MW7IC2750NBR1 and MW7IC2750GNR1 wideband integrated circuits are designed with on-chip matching that make them usable from 2300-2700 MHz. This multi-stage structure is rated for 26 to 32 Volt operation and covers
all typical cellular base station modulation formats.